version française - Who are we? - Customer services - International - Contact

Mechanical components by mail order

Mechanical components by mail order

Home - Technical files - Custom-designed gearboxes

   Track customer order :  

Custom-designed gearboxes

Please e-mail or fax in your requirements for us to look at. Small, Medium or Large volumes are accepted; we are very flexible.

 

Adjustable BevelBox Adjustable BevelBox
input and output angle can be adjusted.
Inline Spur Boxes Clear Perspex Plastic Inline Spur Boxes.
Special feature BevelBox Special feature BevelBox with
  • hard anodised casing
  • armolloy plating on bevels and shafts
  • 316 stainless bearing caps
  • 440C stainless bearings
  • viton oil seals.
WormWheel Gearbox WormWheel Gearbox
Special Large output bore with thread form machined into it.
Spur Reduction GearBox Spur Reduction GearBox
  • 500:1
  • Designed to fit in a particular space limitation.
WormWheel Gearbox WormWheel Gearbox
  • Special Large output Flange/Plate
  • with single sided input shaft.
Servo WormWheel Assembly Servo WormWheel Assembly
Servo motor supplied by customer, we were able to make a special mounting kit and also made a mating output gear to match the customer-supplied inline reducer they wanted us to fit and assemble as a complete finished unit.
Helical/BevelGearbox Helical/BevelGearbox
A Special plate and some small modifications all 2 standard units to be joined together.
Minature Right Angle Gearboxes with DC motor Minature Right Angle Gearboxes with DC motor
We designed a small unit around a small d.c motor and made the design so it could make use of the motors thread on its body to mount into our housing, also we made the input worm to suit the motor shaft and fitted supplied as an a assembly.
Minature Right Angle Gearboxes with DC motor Minature Right Angle Gearboxes with DC motor
Handle WormWheellGearbox Handle WormWheellGearbox
A new worm shaft on the input allowed us to fit one of our standard aluminium hand wheels.
WormWheel Gearbox WormWheel Gearbox A unique double-output worm wheel gearbox using 2 output wheels in a specially-produced casing.

Who are we? - Customer services - International - Terms and conditions - Legal statement - Site map - Contact

copyright © 2001-2006 - Engrenages HPC - All rights reserved - Site optimized for Internet Explorer 6+ and FireFox 1+

Ondrives Ltd - Rino Industries Ltd - Rino Mechanical Components - HPC Ireland

mechanical drivesconveyor partspower transmissionlinear drives
linear motionrotary motiongears