version française - Who are we? - Customer services - International - Contact

Mechanical components by mail order

Mechanical components by mail order

Home - Technical files - Fixings - Ways of fixing toothed wheels - Attachment by self lubricating bush

   Track customer order :  

Attachment by self lubricating bush

Principle

This very simple system provides a reliable, simple and efficient rotational guidance. It manages to limit friction between the shaft and bore with the aid of two self lubricating bushes (type QAF or QAG) and, at the same time, stopping axial movement of the rotating object.

 

The most practical locking elements are locking rings (CT or CJ). They have no requirement for special machining and can be positioned at any point on a shaft, allowing for adjustments to the position of the pivot point.

Locking collar CJ

Locking collar CT

The use of self-lubricating Ollite QAG or QFM bushes imposes a maximum tolerance of f7 on the shaft and H8 on the bore (see ISO 2795 and 2796).

Back to Ways of fixing toothed wheels

Back to Fixings

Back to the list of technical files

Who are we? - Customer services - International - Terms and conditions - Legal statement - Site map - Contact

copyright © 2001-2006 - Engrenages HPC - All rights reserved - Site optimized for Internet Explorer 6+ and FireFox 1+

Ondrives Ltd - Rino Industries Ltd - Rino Mechanical Components - HPC Ireland

mechanical drivesconveyor partspower transmissionlinear drives
linear motionrotary motiongears