Who are we? - Customer services - International - Contact

Mechanical components by mail order

Mechanical components by mail order

version française Version française - Home - Press file

   Track customer order :  

Press file

 

 

The press file contains elements intended for journalists.

 

To download a photograph in high-definition, click on the image and a new window will open with the selected photograph: right-click on it and choose 'Save as...' to save it to your computer.
As for the text, download the pdf file then copy the text by selecting it with the tool “Copy” in Acrobat Reader.

......................................................................................................................................................

General information

HPC Presentation

Mechanical drive parts by mail order: linear guidance, rotary guidance, motors, motor-gearboxes, etc...


1024Ko

1024Ko

 

 

Conveyor parts

Omnidirectional conveyor rollers
Because of their structure, the omnidirectional rollers supplied by HPC allow loads to be carried in two different directions: they are made up of three ...


635Ko

477Ko

 

Modular cylindrical brushes
The HPC range of cylindrical brushes with perforated rollers are very easy to use and have a wide variety of uses, such as washing, ...


604Ko

470Ko

 

 

Machine parts

Range of suction cups for venturi
Suction cups allow the adhesion (by vacuum) and manipulation of various objects, different in shape, size, and weight. They are just as effective in a vertical position as they are in a horizontal one. Suction cups are used ...


684Ko

488Ko

 

Range of die springs
Made to ISO 10243 standard, die springs are mechanical components without that do not permanently deform, designed to withstand and endure shocks. They are made of a trapezoidal wire which allows them to meet a maximum ...


626Ko

486Ko

 

 

Seals and housing

Ball-pin
HPC ball-pins quickly attach and lock smaller parts. This locking security system is ideal for repetitive assemblies, for small spaces, or if only one side can be accessed. To unlock, you simply have to press the button...


537Ko

540Ko
 

Range of clasps
Thanks to their innovative design, the HPC range of elastic ring clasps allows the directing opening and closing of all types of machines and of storage or transport containers, and seals them at the same time...


509Ko

512Ko
 

Range of telescopic slides
The HPC range of telescopic slides have many different drawer-type uses; both industrial and commercial (such as electronic cabinets, test benches, and automatic snack, drinks, and ticket dispensers), and well as in transport ...


536Ko

538Ko

 

 

Stainless steel range

Stainless steel bearings
The range of stainless steel bearings sold by HPC are complete ready-to-use self-aligning parts, in either flange bearings or pillow block shapes. These bearings compensate for static shaft ...


592Ko

466Ko

 

Stainless steel gas springs
HPC gas springs work in compression and assist and relieve the effort necessary to manoeuvre various systems. They can be used to move a weight: to raise it, turn it, and counterbalance it with a precise movement ...


491Ko

492Ko

 

Stainless steel ball pivot feet
The stainless steel ball pivot feet of the HPC range are pivoting feet with an adhesive base. The ball pivot allows it to align itself on the ground, while the base gives the entire assembly suppleness and ensure it doesn’t move ...


501Ko

442Ko

 

 

Linear guidance

Half-rail guidance
The half-rail guidance supplied by HPC is a simple guidance system, made up of rails, wheels and sockets, which can easily be used for applications where precision is not an essential factor...


688Ko

469Ko

 

V-rail guidance
The V-rail guidance sold by HPC constitutes a new linear guidance solution; simple, convenient for everyday use by saving precious assembly time. This system, perfectly adapted to high speeds and short strokes, is made up...


566Ko

567Ko

 

Linear and rotary bearing
HPC linear and rotary bearings have been designed for mixed movements in multiple uses. They have a weak friction resistance. These bearings are made up of high-precision steel balls contained in a plastic cage...


639Ko

641Ko

 

 

Measuring and positionning

Domino adjustment and positioning slides
The Domino adjustment slide is a high-quality guidance slide for heavy loads. It is a complete guidance unit with a micrometric wheel for ...


564Ko

460Ko

 

Electronic position indicator
The HPC electronic position indicator, powered by an internal battery, contains the position transducer and the display unit in the same casing, to form a compact device used to measure linear or angular displacement...


621Ko

623Ko

 

 

Levelling

Dampening precision pads
HPC pads allow machines to be levelled with an adjustment precision of 0.01mm when fully loaded. Untimely loss of adjustment due to vibrations ...


702Ko

484Ko

 

Stainless steel ball pivot feet
The stainless steel ball pivot feet of the HPC range are pivoting feet with an adhesive base. The ball pivot allows it to align itself on the ground, while the base ...


501Ko

442Ko

 

Range of attachable ball pivot feet
The attachable ball pivot feet from the HPC range are pivoting feet with an adhesive base. The ball pivot allows it to align itself to the ground, while the base ...


541Ko

453Ko

 

 

Tools

Bench presses
HPC offers you a range of bench presses that allow you to realise various assemblies, camberings, and fixings. The two types of press offered have been designed with a large number of uses in mind: ...


496Ko

440Ko

 

 

Sprockets

Custom-made gears
HPC concentrates on two main parallel activites in the field of industrial supply:
- The manufacture of gears, pulleys, sprockets, gearboxes...
This specificity allows us to adapt standard parts to the specifications...


639Ko

494Ko

 

Range of technopolymer racks
HPC technopolymer racks come in several different versions to suit many different systems. A standard version has a steel centre to avoid the effect ...


670Ko

672Ko

 

 

Power transmission

Custom-made gearboxes
HPC concentrates on two main parallel activites in the field of industrial supply:
- The manufacture of gears, pulleys, sprockets, gearboxes...
This specificity allows us to adapt standard parts to the specifications...


647Ko

487Ko

 

Quick-fixing universal joints
Universal joints allows the connection and transmission of unaligned mechanisms in a suitably and with little cost. This year HPC presents an entire range of single universal joints giving an instant and tool-free fixing to suit...


617Ko

619Ko

 

 

Who are we? - Customer services -International - General conditions of sale - Legal statement - Map of the site - Contact

Traductions Google / Google translation*

German Chinese Danish Finnish Greek Italian Japanese Korean Norwegian Portuguese Russian Spanish Arabic Swedish

* Computer translation : Some terms are not correctly translated

copyright © 2001-2006 - Engrenages HPC - All rights reserved - Site optimized for Internet Explorer 6+ and FireFox 1+

Ondrives Ltd - Rino Industries Ltd - Rino Mechanical Components - HPC Ireland

mechanical drivesconveyor partspower transmissionlinear drives
linear motionrotary motiongears