version française - Who are we? - Customer services - International - Contact

Mechanical components by mail order

Mechanical components by mail order

Home - F.A.Q. - Screws

Another question ?

Please, contact us

Frequently Asked questions on screws

  1. Why do some big CHC and FHC screws with the same part number have a different threaded length?
  2. Can you custom-produce screws?

1. Why do some big CHC and FHC screws with the same part number have a different threaded length?

Generally these screws are made for joining: only the threaded part of the screws is used.

The "short" screws are entirely threaded. For "long" screws, conforming to standards, their threaded length is between twice and five times as big as their nominal diameter.

For the screws whose length is near the limit, it depends on the supplier; the screws can be all threaded or partly threaded. Generally, it is better to use the entirely threaded CHC and FHC screws because they are made to work with a tractive effort; if you need a smooth surface to fit a bearing or another component, it is better to use the SHS, SHSS or HSS washer-head screws.

2. Can you custom-produce screws?

Yes, we can custom-produce screws (but a minimum quantity is required).

 

Our engineering department can send you a quote as fast as possible. Contact them on: +33 (0)437 496 496.

Go back to the F.A.Q. list

Who are we? - Customer services - International - Terms and conditions - Legal statement - Site map - Contact

copyright © 2001-2006 - Engrenages HPC - All rights reserved - Site optimized for Internet Explorer 6+ and FireFox 1+

Ondrives Ltd - Rino Industries Ltd - Rino Mechanical Components - HPC Ireland

mechanical drivesconveyor partspower transmissionlinear drives
linear motionrotary motiongears