Who are we? - Customer services - International - Contact

Mechanical components by mail order

Mechanical components by mail order

Home - F.A.Q. - Springs

   Track customer order :  

Another question ?

Please, contact us

Frequently Asked Questions on springs

  1. How do I determine the principal dimensions of the springs?
  2. Can you custom-produce springs?

1. How do I determine the principal dimensions of the springs?

  1. You should first of all check visually whether it acts as a compression spring (nonjointed whorls), as an extension spring (jointed whorls) or in torsion (standard clothes pin).

 

spires des ressorts ressort de torsion
Jointed and nonjointed whorls Torsion spring

Then you need to measure the principal dimensions of the spring:

 

 For a metre spring, you need to measure:

  • the diameter of the wire d
  • the external diameter Do
  • the length with Lo vacuum
ressort de compression au mètre ressort de traction au mètre
compression metre traction metre

 

 For a spring of compression, you need to measure:

  • the diameter of the wire Ød
  • the external diameter ØDo
  • the length with Lo vacuum

schéma ressort de compression

 

 For a draw-springs, you need to measure:

  • the diameter of the wire Ød
  • the external diameter ØDo
  • the length with Lo vacuum
  • The length with vacuum is measured with longest inside the loops.

schéma ressort de traction

 

 For a torsion spring, you need to measure:

  • the diameter of the wire Ød
  • the external diameter ØDo
  • the length of the clamps E
  • the clamps' direction (90°, 180°, 270°, or 360°)

schéma ressort de torsion

2. Can you custom-produce springs?

Yes, we can. Our engineering department will send you a quote as fast as possible. Contact us on: +33(0)437 496 496

Go back to the F.A.Q. list

Who are we? - Customer services - International - Terms and conditions - Legal statement - Site map - Contact

copyright © 2001-2006 - Engrenages HPC - All rights reserved - Site optimized for Internet Explorer 6+ and FireFox 1+

Ondrives Ltd - Rino Industries Ltd - Rino Mechanical Components - HPC Ireland

mechanical drivesconveyor partspower transmissionlinear drives
linear motionrotary motiongears