version française - Who are we? - Customer services - International - Contact

Mechanical components by mail order

Mechanical components by mail order

Home - More stock items - Gears and sprockets

   Track customer order :  

Catalogue on-line

The is given only for parts available that are in STOCK.

To order the other products, contact us: tel. +33 437 496 496

 

Gears and sprockets

 

Ref. HTD3
Online orderingProduct PDF data sheet

Pulley
for transmission 3mm pitch - 9mm belt width
aluminium

 

Ref. HTD5M-09
Online orderingProduct PDF data sheet

Toothed pulley for transmission 5mm pitch - 9mm belt width
Steel or aluminium

 

Ref. HTD5M-15
Online orderingProduct PDF data sheet

Belt for transmission 5mm pitch - 15mm belt width
Steel or aluminium

 

Ref. HTD8M-20
Online orderingProduct PDF data sheet

Pulley for transmission 8mm pitch - 20mm belt width
Steel or cast iron

 

Ref. HTD8M-30
Online orderingProduct PDF data sheet

Pulley for transmission 8mm pitch - 30mm belt width
Steel or cast iron

 

Ref. RPP3
Online orderingProduct PDF data sheet

RPP3-type belt
Chloroprene rubber belt with glass fibers

 

Ref. RPP5
Online orderingProduct PDF data sheet

Closed RPP5-type belt
rubber chloroprene reinforced with glass fibres

 

Ref. RPP8
Online orderingProduct PDF data sheet

RPP8-type belt
Chloroprene rubber belt with glass fibers

 

Ref. SBR-M
Online orderingProduct PDF data sheet

Simple chain
per metre
steel

 

Ref. SBS-M
Online orderingProduct PDF data sheet

Simple chain per metre
 stainless steel 

 

Ref. TRE
Online orderingProduct PDF data sheet

Universal tensioning arm
works in all positions

 

Ref. XRP
Online orderingProduct PDF data sheet

Tensioning roller
for belt
non-corrosive material

Who are we? - Customer services - International - Terms and conditions - Legal statement - Site map - Contact

copyright © 2001-2006 - Engrenages HPC - All rights reserved - Site optimized for Internet Explorer 6+ and FireFox 1+

Ondrives Ltd - Rino Industries Ltd - Rino Mechanical Components - HPC Ireland

mechanical drivesconveyor partspower transmissionlinear drives
linear motionrotary motiongears