version française - Who are we? - Customer services - International - Contact

Mechanical components by mail order

Mechanical components by mail order

Home - More stock items - Linear components

Catalogue on-line

The is given only for parts available that are in STOCK.

To order the other products, contact us: tel. +33 437 496 496

 

Linear components

 

Ref. RSH
Online orderingProduct PDF data sheet

Precision shaft
 silver steel 

 

Ref. GR
Online orderingProduct PDF data sheet

Precision shaft
 stainless steel 

 

Ref. JSM
Online orderingProduct PDF data sheet

Plain polymer bush
range for high speeds

 

Ref. JFM
Online orderingProduct PDF data sheet

Flanged polymer
bush
range for high speeds

 

Ref. ASM
Online orderingProduct PDF data sheet

Plain polymer bush
food grade polymer

 

Ref. AFM
Online orderingProduct PDF data sheet

Flanged polymer bush
food grade polymer

 

Ref. MET
Online orderingProduct PDF data sheet

 METAFRAM® 
plain bush
bronze self-lubricated

 

Ref. METC
Online orderingProduct PDF data sheet

 METAFRAM®  flanged bush
bronze self-lubricated

-45% off

Ref. Q6-2RS
Online orderingProduct PDF data sheet

Radial ball bearing mounting
with 2 rubber seals

 

Ref. KM
Online orderingProduct PDF data sheet

Slotted round nut
for axial lock

 

Ref. MB
Online orderingProduct PDF data sheet

Lock washer
for slatted round nut

 

Ref. GE-ES
Online orderingProduct PDF data sheet

Spherical bearing
 DIN 648 
steel/steel contact

 

Ref. GE-ES-2RS
Online orderingProduct PDF data sheet

Spherical bearing
 DIN 648 
steel/steel contact and seals

 

Ref. GE-C
Online orderingProduct PDF data sheet

Spherical bearing
 DIN 648 
chrome/PTFE contact

 

Ref. DGSA
Online orderingProduct PDF data sheet

Male rod end
 DIN 648 
steel/steel contact

 

Ref. DGSI
Online orderingProduct PDF data sheet

Female rod end
 DIN 648 
steel/steel acier

 

Ref. IBJ
Online orderingProduct PDF data sheet

Ball and socket joint 180°
steel/steel contact

 

Ref. CLS
Online orderingProduct PDF data sheet

Clevis components short series
quick mounting

 

Ref. CLL
Online orderingProduct PDF data sheet

Clevis components long series
quick mounting

 

Ref. CLS-SS
Online orderingProduct PDF data sheet

Clevis components short series
 stainless steel 
mounting with circlips

 

Ref. WJUM
Online orderingProduct PDF data sheet

DryLin® W slide
modular mounting

 

Ref. WS10
Online orderingProduct PDF data sheet

DryLin® W rail
modular mounting

 

Ref. WW10
Online orderingProduct PDF data sheet

DryLin® W carraige
modular mounting

 

Ref. CF-UU
Online orderingProduct PDF data sheet

IKO cam follower
bearing from Ø10 to 90mm

 

Ref. CFS
Online orderingProduct PDF data sheet

IKO cam follower
 miniature 
bearing from Ø5 to 12mm

 

Ref. CFES-UU
Online orderingProduct PDF data sheet

IKO cam follower
 eccentric 
bearing from Ø16 to 40mm

 

Ref. GLT110
Online orderingProduct PDF data sheet

Telescopic linear slide with 3 rails
load from 30 to 50 kg

 

Ref. GLT120
Online orderingProduct PDF data sheet

Telescopic linear slide with 3 rails collapsible
load from 30 to 50 kg

 

Ref. GLT5012
Online orderingProduct PDF data sheet

Telescopic linear slide with 3 rails
load from 40 to 50 kg

 

Ref. GLT210
Online orderingProduct PDF data sheet

Telescopic linear slide with 3 rails
load 80 kg

 

Ref. GLT220-230
Online orderingProduct PDF data sheet

Telescopic linear slide with 3 rails locking system
load 80 kg

 

Ref. LFM
Online orderingProduct PDF data sheet

Steel trapezoidal rolled leadscrew
single right or left hand thread

 

Ref. LSM
Online orderingProduct PDF data sheet

Trapezoidal rolled leadscrew
 stainless steel 
single right hand thread

 

Ref. LRM
Online orderingProduct PDF data sheet

Bronze cylindrical nut
single right or left hand thread

 

Ref. BFM
Online orderingProduct PDF data sheet

Bronze toleranced flange nut
single right or left hand thread

 

Ref. VKM
Online orderingProduct PDF data sheet

Steel square nut
single right or left hand thread

 

Ref. KSM
Online orderingProduct PDF data sheet

Steel cylindrical nut
single right or left hand thread

 

Ref. SKM
Online orderingProduct PDF data sheet

Steel hexagonal nut
single right hand thread

 

Ref. LAT2
Online orderingProduct PDF data sheet

Linear motorised operator
2 Amperes

Who are we? - Customer services - International - Terms and conditions - Legal statement - Site map - Contact

copyright © 2001-2006 - Engrenages HPC - All rights reserved - Site optimized for Internet Explorer 6+ and FireFox 1+

Ondrives Ltd - Rino Industries Ltd - Rino Mechanical Components - HPC Ireland

mechanical drivesconveyor partspower transmissionlinear drives
linear motionrotary motiongears