version française - Who are we? - Customer services - International - Contact

Mechanical components by mail order

Mechanical components by mail order

Home - More stock items - Power transmission parts

   Track customer order :  

Catalogue on-line

The is given only for parts available that are in STOCK.

To order the other products, contact us: Tel. +33 437 496 496

 

Power transmission parts

 

Ref. CHMR40
Online orderingProduct PDF data sheet

Worm and wheel gearbox
torque up to 57Nm

 

Ref. CHMR50
Online orderingProduct PDF data sheet

Worm and wheel gearbox
torque up to 107Nm

 

Ref. CHMR75
Online orderingProduct PDF data sheet

Worm and wheel gearbox
torque up to 298Nm

 

Ref. CHMR90
Online orderingProduct PDF data sheet

Worm and wheel gearbox
torque up to 540Nm

 

Ref. BS2
Online orderingProduct PDF data sheet

Panamech Multi-Beam
torque from 0.2 to 40Nm

 

Ref. BS3
Online orderingProduct PDF data sheet

Panamech Multi-Beam
 stainless steel 
torque from 0.22 to 73Nm

 

Ref. BC2
Online orderingProduct PDF data sheet

Panamech Multi-Beam
torque from 0.5 to 40Nm

 

Ref. BC3
Online orderingProduct PDF data sheet

Panamech Multi-Beam
 stainless steel 
torque from 0.75 to 73Nm

 

Ref. DBC
Online orderingProduct PDF data sheet

Panamech Multi-Beam
torque from 0,45 à 6Nm

 

Ref. B3PAN
Online orderingProduct PDF data sheet

Panamech Multi-Beam
 stainless steel 
torque from 0,45 to 6Nm

 

Ref. MHS
Online orderingProduct PDF data sheet

Coupling, single disk flexible
torque from 2.8 to 38Nm

 

Ref. MHW-C
Online orderingProduct PDF data sheet

Coupling, double disk flexible
torque from 2.8 to 38Nm

 

Ref. MTD
Online orderingProduct PDF data sheet

Coupling, double disk flexible
torque from 0.5 to 4Nm

 

Ref. MFB
Online orderingProduct PDF data sheet

Coupling, bellows
torque from 0,3 to 2Nm

 

Ref. MFBS
Online orderingProduct PDF data sheet

Coupling, bellows
 stainless steel 
torque from 0.5 to 3Nm

 

Ref. MFB-C
Online orderingProduct PDF data sheet

Coupling, bellows
torque from 0.3 to 2Nm

 

Ref. MFBS-C
Online orderingProduct PDF data sheet

Coupling, bellows
 stainless steel 
torque from 0.5 to 3Nm

 

Ref. RTN-J
Product PDF data sheet

BoWex® coupling
2 pieces torque from 5 to 24Nm

 

Ref. RTN-JM
Product PDF data sheet

BoWex® coupling
3 pieces torque from 5 to 24Nm

 

Ref. RTK-M
Product PDF data sheet

BoWex® coupling
3 pieces
torque from 5 to 160Nm

 

Ref. RTE
Product PDF data sheet

Rotex® coupling
torque from 2 to 4800Nm

 

Ref. AF
Online orderingProduct PDF data sheet

 Rigid  coupling
for drive shafts
set screws fixing

 

Ref. SC
Online orderingProduct PDF data sheet

 Rigid  coupling
for drive shafts
clamp fixing

 

Ref. G-A
Online orderingProduct PDF data sheet

Single universal joint
 DIN 808-7551 
industrial range

 

Ref. GD-A
Online orderingProduct PDF data sheet

Double universal joint
 DIN 808-7551 
industrial range

 

Ref. CT
Online orderingProduct PDF data sheet

Telescopic universal joint
industrial range

 

Ref. VT
Online orderingProduct PDF data sheet

Vari-Tork® slip
friction clutch
torque up to 1.32Nm
to fit into a boss

 

Ref. VTA
Online orderingProduct PDF data sheet

Vari-Tork® slip friction clutch
torque up to 1.32Nm
adjustable

 

Ref. SAS
Online orderingProduct PDF data sheet

Slip friction clutch
 miniature 
torque up to 8.64Nm
adjustable

 

Ref. BAG2
Online orderingProduct PDF data sheet

Hub clamp
 steel 
2 pieces

 

Ref. BAG1
Online orderingProduct PDF data sheet

Hub clamp
 steel 
1 piece

 

Ref. BAG2-SS
Online orderingProduct PDF data sheet

Hub clamp
 stainless steel 
2 pieces

 

Ref. BAG1-SS
Online orderingProduct PDF data sheet

Hub clamp
 stainless steel 
1 piece

 

Ref. ACA-1000
Online orderingProduct PDF data sheet

Steel splined shaft
parallel flancs

 

Ref. BCA
Online orderingProduct PDF data sheet

Steel Splined collar
parallel flancs

 

Ref. SUP
Online orderingProduct PDF data sheet

Locking assembly allen, self-centring
for small diameters

Who are we? - Customer services - International - Terms and conditions - Legal statement - Site map - Contact

copyright © 2001-2006 - Engrenages HPC - All rights reserved - Site optimized for Internet Explorer 6+ and FireFox 1+

Ondrives Ltd - Rino Industries Ltd - Rino Mechanical Components - HPC Ireland

mechanical drivesconveyor partspower transmissionlinear drives
linear motionrotary motiongears