version française - Who are we? - Customer services - International - Contact

Mechanical components by mail order

Mechanical components by mail order

Home - New products - Conveyor and assembly parts

   Track customer order :  

Catalogue on-line

Just some products are available in stock.
To find out the delivery periods of the others, contact us.

 

Conveyor and assembly parts

 

Ref. CAP820
Product PDF data sheet

Wide straight plated chain
820 series

 

Ref. CAP815-SS
Product PDF data sheet

Thin  stainless steel  plated chain
815 series

 

Ref. CAP821
Product PDF data sheet

Wide straight plated chain
821 series

 

Ref. CAP805-SS
Product PDF data sheet

Wide  stainless steel  plated chain
805 series

 

Ref. CAP880T
Product PDF data sheet

Thin flexing plated chain
880 TAB series

 

Ref. CAP881T-SS
Product PDF data sheet

 stainless steel  flex plated chain
881 TAB series

 

Ref. CAP882T
Product PDF data sheet

Wide flex plated chain
882 TAB series

 

Ref. PT820
Product PDF data sheet

Traction sprocket for plated chain
For 820 and 815 series chains

 

Ref. PT821
Product PDF data sheet

Traction sprocket for plated chain
For 821 and 805 series chains

 

Ref. PT880
Product PDF data sheet

Traction sprocket for plated chain
For 880 TAB series chains

 

Ref. PT881
Product PDF data sheet

Traction sprocket for plated chain
For 881 TAB series chains

 

Ref. PT882
Product PDF data sheet

Traction sprocket for plated chain
For 882 TAB series chains

 

Ref. PR820
Product PDF data sheet

Idler gear for plated chain
For 820 and 815 series chains

 

Ref. PR821
Product PDF data sheet

Idler gear for plated chain
For 821 and 805 series chains

 

Ref. PR880
Product PDF data sheet

Idler gear for plated chain
For 880 TAB series chains

 

Ref. PR881
Product PDF data sheet

Idler gear for plated chain
For 881 TAB series chains

 

Ref. PR882
Product PDF data sheet

Idler geard for plated chain
For 882 TAB series chains

 

Ref. DBL820
Product PDF data sheet

Bobbin for plated chain
For 820 and 815 series chains

 

Ref. DBL821
Product PDF data sheet

Bobbin for plated chain
For 821 series chains

 

Ref. DBL805
Product PDF data sheet

Bobbin for plated chain
For 805 series chains

 

Ref. DBL880
Product PDF data sheet

Bobbin for plated chain
For 880 TAB and 881 TAB series chains

 

Ref. GDR880T
Product PDF data sheet

Straight guide for plated chain
For 880 TAB and 881 TAB series chains

 

Ref. GDR882T
Product PDF data sheet

Straight guide for plated chain
For 882 TAB series chains

 

Ref. GCB880T
Product PDF data sheet

Curved guide for plated chain
For 880 TAB and 881 TAB series chains

 

Ref. GCB882T
Product PDF data sheet

Curved guide for plated chain
For 882 TAB series chains

 

Ref. PRL
Product PDF data sheet

Plated chain support profile
L-shaped clip-on profile

 

Ref. PRZ
Product PDF data sheet

Plated chain support profile
Z-shaped clip-on or sitting profile

 

Ref. D-PAR-SS
Product PDF data sheet

Elastic stop
 stainless steel 
male fixing

 

Ref. A-ZY-SS
Product PDF data sheet

Elastic shock absorber
 stainless steel 
male/male fixing

 

Ref. B-ZY-SS
Product PDF data sheet

Elastic shock absorber
 stainless steel 
male/female fixings

 

Ref. DCA-NBR
Online orderingProduct PDF data sheet

Suction cups
1.5 bellows
nitrile
for unequal surfaces

 

Ref. DCA-SI
Online orderingProduct PDF data sheet

Suction cups
1.5 bellows
silicone
for unequal surfaces

 

Ref. DCA-NR
Online orderingProduct PDF data sheet

Suction cups
1.5 bellows
natural rubber
for unequal surfaces

 

Ref. DCG-NBR
Online orderingProduct PDF data sheet

Suction cups
2.5 bellows
nitrile
unequal, cylindrical surfaces

 

Ref. DCG-SI
Online orderingProduct PDF data sheet

Suction cups
2.5 bellows
silicone
unequal, cylindrical surfaces

 

Ref. DCG-NR
Online orderingProduct PDF data sheet

Suction cups
2.5 bellows
natural rubber
unequal, cylindrical surfaces

 

Ref. DFG-NBR
Online orderingProduct PDF data sheet

Flat suction cups
nitrile
for flat surfaces

 

Ref. DFG-SI
Online orderingProduct PDF data sheet

Flat suction cups
silicone
for flat surfaces

 

Ref. TM CTM CTF
Product PDF data sheet

Suction cup inserts
clip-on

 

Ref. SCR
Product PDF data sheet

Suction cup inserts
socket screws

 

Ref. ADAG
Product PDF data sheet

Suction cup inserts
adaptator

 

Ref. PRES-2HR
Product PDF data sheet

Manual bench press
pressure up to 200kg

 

Ref. PRES-3HR
Product PDF data sheet

Manual bench press
pressure up to 400kg

 

Ref. PRES-4HR
Product PDF data sheet

Manual press bench
pressure up to 600kg

 

Ref. PRES-5HR
Product PDF data sheet

Manual bench press
pressure up to 500kg

 

Ref. PRES-7HR
Product PDF data sheet

Manual bench press
Pressure up to 700kg

 

Ref. RAG
Product PDF data sheet

Roller ramp accessory
anchoring system

 

Ref. STL + CS
Product PDF data sheet

Guidance brush
Rigid support

 

Ref. BSPT
Product PDF data sheet

Simple collar
for shank
plastic

 

Ref. TOC
Product PDF data sheet

Short turning head
brass or
 stainless steel 

 

Ref. TOL
Product PDF data sheet

Long turning head
 stainless steel 

 

Ref. RS
Online orderingProduct PDF data sheet

Ramp support
aluminium

 

Ref. TDSA
Online orderingProduct PDF data sheet

Support head
aluminium

 

Ref. BDS
Online orderingProduct PDF data sheet

Support arm
aluminium

 

Ref. EDS
Product PDF data sheet

Supporting part
right angle 90°
length 70mm

 

Ref. EDS
Product PDF data sheet

Supporting part
right angle 90°
length 140mm

 

Ref. GAL48
Product PDF data sheet

Omnidirectional roller
to be mounted on Ø8mm shank

 

Ref. GAL48-MOD
Product PDF data sheet

Omnidirectional roller
Omnimat dovetailed module

 

Ref. BAP
Product PDF data sheet

Stop ring
plastic

 

Ref. GAL-42-25
Product PDF data sheet

Roller Ø42 for conveyor
self-lubricating polyamide

 

Ref. GAL20-84
Product PDF data sheet

Roller for Ø20 conveyor shank
self-lubricating polyethylene

 

Ref. GAL-25-39
Online orderingProduct PDF data sheet

Roller Ø25 for conveyor
self-lubricating polyamide

 

Ref. GAL12
Product PDF data sheet

Ring for roller end
reinforced polyamide

 

Ref. BPOM
Product PDF data sheet

Ball transfer unit
plastic
with POM ball

 

Ref. BPOM-ST
Product PDF data sheet

Ball transfer unit
plastic
with steel ball

 

Ref. PAMF80
Product PDF data sheet

Solid jointed foot Ø80 shank
max. load up to 10 000 N
 stainless steel 

 

Ref. PAMF100
Product PDF data sheet

Solid jointed foot Ø100
max. load up to 15 000 N
 stainless steel 

 

Ref. PFM
Product PDF data sheet

Seamless fixed foot
load up to 9 000 N
steel or
 stainless steel 

 

Ref. PAT85-SS
Product PDF data sheet

Seamless jointed foot
load up to 12 000 N
 stainless steel 

 

Ref. PAT123-SS
Product PDF data sheet

Seamless jointed foot
load up to 20 000 N
 stainless steel 

 

Ref. PAM-SS
Product PDF data sheet

Jointed foot
load up to 9 000 N
 stainless steel 

 

Ref. PFC40
Online orderingProduct PDF data sheet

Rubber fixed foot
load up to 3 150 N
steel

 

Ref. PFC40-SS
Online orderingProduct PDF data sheet

Rubber fixed foot
load up to 3 150 N

stainless

 

Ref. BAR3
Product PDF data sheet

Light bar
with 3 LEDS

 

Ref. BAR6
Product PDF data sheet

Light bar
with 6 LEDS

 

Ref. BAR12
Product PDF data sheet

Light bar
with 12 LEDS

 

Ref. BCM-T
Product PDF data sheet

Drive ring
for modular cylindrical brush

 

Ref. BCM-PBT
Product PDF data sheet

Modular cylindrical brush
 PBT polyester   wire 
for transport

 

Ref. BCM-PBT
Product PDF data sheet

Modular cylindrical brush
 PBT polyester   wire 
for washing

 

Ref. BCM-CC
Product PDF data sheet

Modular cylindrical brush
 horsehair 
for dusting

 

Ref. BCM-TP
Product PDF data sheet

Modular cylindrical brush
 Tampico wire 
for dusting

 

Ref. STRIP
Online orderingProduct PDF data sheet

Seal brush strip
rigid support

 

Ref. PRF-SS
Product PDF data sheet

 stainless steel  standard profile
section 45x45 mm

 

Ref. PRF-CH
Product PDF data sheet

Cable-carrying chain
for aluminium profile raceway PRF4545-G-3

 

Ref. PRF-ACH
Product PDF data sheet

Cable-carrying chain
linking parts

 

Ref. PRF-G-3
Product PDF data sheet

Aluminium profile raceway
section 45x45 mm

 

Ref. PRF-CG
Product PDF data sheet

Cover
for aluminium profile raceway

 

Ref. PRF-VTM
Product PDF data sheet

Hammerhead screw
for aluminium profile

 

Ref. PRF-FL
Online orderingProduct PDF data sheet

Linking plate
links preconstructed parts

 

Ref. PRF-PA
Product PDF data sheet

Hinge plate
for aluminium profile

 

Ref. PRF-RR
Product PDF data sheet

Linking bar
for aluminium profile

 

Ref. PRF-BR
Product PDF data sheet

Collar for aluminium profilé
for aluminium profile

 

Ref. PRF-T
Product PDF data sheet

Corner reinforcer
for aluminium profile

 

Ref. PRF-PF
Product PDF data sheet

Fixing foot
for aluminium profile

 

Ref. PRF-P
Product PDF data sheet

Fixing base
for aluminium profile 45x45

 

Ref. PRF-ROULF
Product PDF data sheet

Trolley wheel
for aluminium profile
 with brake 

 

Ref. PRF-ROUL
Product PDF data sheet

Trolley wheel
for aluminium profile
 without brake 

 

Ref. PRF-PIV
Product PDF data sheet

Door pivot
for aluminium profile

 

Ref. PRF-PGN
Product PDF data sheet

Doorhandle
with lock
for 45x45 aluminium profile

 

Ref. PRF-SDD
Product PDF data sheet

Sensor support Ø12
ideal for use with aluminium profile

 

Ref. PRF-SDD
Product PDF data sheet

Sensor support
Ø18 and Ø20
ideal for use with aluminium profile

 

Ref. PRF45-GOU
Product PDF data sheet

Cabling raceway
for 45x45 aluminium profile

 

Ref. PRF-GOU-C
Product PDF data sheet

Accessory for cabling raceway
cap

 

Ref. PRF-GOU-E
Product PDF data sheet

Accessory for cabling raceway
End

 

Ref. PRF-GOU-A
Product PDF data sheet

Accessory for cabling raceway
Corner

 

Ref. PRF-CLIP
Product PDF data sheet

Cable clip
for electric an pneumatic cables

 

Ref. PRF-CLIP
Product PDF data sheet

Cable clip
for cabling raceway PRF45-GOU-3

 

Ref. LAS-B
Product PDF data sheet

Self-blocking standard link
for cable fixation

 

Ref. PRF-LIS
Product PDF data sheet

Door seal mould
for aluminium profile

 

Ref. PRF-JL-2
Product PDF data sheet

Lip seal
for panel thickness 2mm

 

Ref. PRF-JL-4
Product PDF data sheet

Lip seal
for panel thickness 4mm

 

Ref. PRF-JL-5
Product PDF data sheet

Lip seal
for panel thickness 5mm

 

Ref. PRF-JL-6
Product PDF data sheet

Lip seal
for panel thickness 6mm

 

Ref. NSR
Product PDF data sheet

Adjustable tightening yoke
for shank or tube

 

Ref. NSA
Product PDF data sheet

Jointed tightening yoke
for shank or tube

 

Ref. NJM
Product PDF data sheet

Multiple junction yoke
for shank or tube

To order these new products, contact us on: Tel. +33 437 496 496

Go back to the list of different volumes

Who are we? - Customer services - International - Terms and conditions - Legal statement - Site map - Contact

copyright © 2001-2006 - Engrenages HPC - All rights reserved - Site optimized for Internet Explorer 6+ and FireFox 1+

Ondrives Ltd - Rino Industries Ltd - Rino Mechanical Components - HPC Ireland

mechanical drivesconveyor partspower transmissionlinear drives
linear motionrotary motiongears