version française - Who are we? - Customer services - International - Contact

Mechanical components by mail order

Mechanical components by mail order

Home - New products - Gears and sprockets

   Track customer order :  

Catalogue on-line

Just some products are available in stock.
To find out the delivery periods of the others, contact us.

 

Gears and sprockets

 

Ref. HTD3
Online orderingProduct PDF data sheet

Pulley
for transmission 3mm pitch - 9mm belt width
aluminium

 

Ref. HTD5M-09
Online orderingProduct PDF data sheet

Toothed pulley for transmission 5mm pitch - 9mm belt width
Steel or aluminium

 

Ref. HTD5M-15
Online orderingProduct PDF data sheet

Belt for transmission 5mm pitch - 15mm belt width
Steel or aluminium

 

Ref. HTD8M-20
Online orderingProduct PDF data sheet

Pulley for transmission 8mm pitch - 20mm belt width
Steel or cast iron

 

Ref. HTD8M-30
Online orderingProduct PDF data sheet

Pulley for transmission 8mm pitch - 30mm belt width
Steel or cast iron

 

Ref. RPP3
Online orderingProduct PDF data sheet

RPP3-type belt
Chloroprene rubber belt with glass fibers

 

Ref. RPP5
Online orderingProduct PDF data sheet

Closed RPP5-type belt
rubber chloroprene reinforced with glass fibres

 

Ref. RPP8
Online orderingProduct PDF data sheet

RPP8-type belt
Chloroprene rubber belt with glass fibers

 

Ref. AT10-SS
Product PDF data sheet

AT type toothed pulley
 stainless steel   316L 

 

Ref. T-M
Product PDF data sheet

Open toothed AT type belt
 per metre 
with stainless steel armature

 

Ref. CRM0.5
Online orderingProduct PDF data sheet

Spur rack rectangular section  nylon 
module 0.5 with no steel center

 

Ref. CRM1.5
Online orderingProduct PDF data sheet

Spur rack rectangular section  nylon 
module 1.5 with steel center

 

Ref. CRM2
Online orderingProduct PDF data sheet

Spur rack rectangular section  nylon 
module 2 with steel center

 

Ref. CRM3
Online orderingProduct PDF data sheet

Spur rack, rectangular section  nylon 
module 3 with steel center

 

Ref. CRM4
Product PDF data sheet

Spur rack, rectangular section  nylon 
module 4 with steel center

 

Ref. CRM-N
Product PDF data sheet

N-shape rack
with fixing sector
nylon 6 reinforced with 30% glass fibres

 

Ref. CRM-S
Online orderingProduct PDF data sheet

S-shape rack
with fixing sector
nylon 6 reinforced with 30% glass fibres

To order these new products, contact us on: Tel. +33 437 496 496

Go back to the list of different volumes

Who are we? - Customer services - International - Terms and conditions - Legal statement - Site map - Contact

copyright © 2001-2006 - Engrenages HPC - All rights reserved - Site optimized for Internet Explorer 6+ and FireFox 1+

Ondrives Ltd - Rino Industries Ltd - Rino Mechanical Components - HPC Ireland

mechanical drivesconveyor partspower transmissionlinear drives
linear motionrotary motiongears