version française - Who are we? - Customer services - International - Contact

Mechanical components by mail order

Mechanical components by mail order

Home - New products - Power transmission parts

   Track customer order :  

Catalogue on-line

Just some products are available in stock.
To find out the delivery periods of the others, contact us.

 

Power transmission parts

 

Ref. CHMR40
Online orderingProduct PDF data sheet

Worm and wheel gearbox
torque up to 57Nm

 

Ref. CHMR50
Online orderingProduct PDF data sheet

Worm and wheel gearbox
torque up to 107Nm

 

Ref. CHMR75
Online orderingProduct PDF data sheet

Worm and wheel gearbox
torque up to 298Nm

 

Ref. CHMR90
Online orderingProduct PDF data sheet

Worm and wheel gearbox
torque up to 540Nm

 

Ref. CHM40
Product PDF data sheet

Worm and wheel gearbox
torque up to 57Nm

 

Ref. CHM50
Product PDF data sheet

Worm and wheel gearbox
torque up to 107Nm

 

Ref. CHMR63
Product PDF data sheet

Worm and wheel gearbox
torque up to

 

Ref. CHM63
Product PDF data sheet

Worm and wheel gearbox
torque up to 196Nm

 

Ref. CHM75
Product PDF data sheet

Worm and wheel gearbox
torque up to 298Nm

 

Ref. CHM90
Product PDF data sheet

Worm and wheel gearbox
torque up to 540Nm

 

Ref. CHMR110
Product PDF data sheet

Worm and wheel gearbox
torque up to 980Nm

 

Ref. CHM110
Product PDF data sheet

Worm and wheel gearbox
torque up to 980Nm

 

Ref. CHM-BR
Product PDF data sheet

Reaction arm
for CHM and CHMR gearbox

 

Ref. CHM-X
Online orderingProduct PDF data sheet

Output shaft (single sided)
for CHM and CHMR gearboxes

 

Ref. CHM-DX
Online orderingProduct PDF data sheet

Output shaft (double sided)
for CHM and CHMR gearboxes

 

Ref. EKN (remplace la ref. EK)
Product PDF data sheet

 miniature  GERWAH® bellows coupling
Torque: 0.1 to 10Nm

 

Ref. G-AR
Product PDF data sheet

Single universal joint  "Quick" 
rapid fixing

 

Ref. H-AR
Product PDF data sheet

Single universal joint needle bushes  Quick 
rapid fixing

 

Ref. CTH
Product PDF data sheet

Telescopic universal joint ball bushes
with splined ball shaft

 

Ref. SE-340i
Product PDF data sheet

Piloting card speed variator
for 180V DC motor

 

Ref. TG112
Product PDF data sheet

Coaxial reduction gearbox
 reduced recoil 
torque up to 12.7Nm

 

Ref. TG112-DC
Product PDF data sheet

12V motor gearbox
 reduced recoil 
torque up to 5Nm

To order these new products, contact us on: Tel. +33 437 496 496

Go back to the list of different volumes

Who are we? - Customer services - International - Terms and conditions - Legal statement - Site map - Contact

copyright © 2001-2006 - Engrenages HPC - All rights reserved - Site optimized for Internet Explorer 6+ and FireFox 1+

Ondrives Ltd - Rino Industries Ltd - Rino Mechanical Components - HPC Ireland

mechanical drivesconveyor partspower transmissionlinear drives
linear motionrotary motiongears